| CAD Model: | View CAD Model |
| Pkg. Type: | DIP |
| Pkg. Code: | pkg_696 |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 19 x 6 x 5.06 |
| Pitch (mm): |
| RoHS (R2A20112DD#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | DIP |
| Function | PFC control IC |
| Icc (Typical) (mA) | 7 |
| Lead Compliant | Yes |
| Lead Count (#) | 16 |
| Length (mm) | 19 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 19 x 6 x 5.06 |
| Tape & Reel | No |
| Thickness (mm) | 5.06 |
| Tstg (Max) (°C) | 150 |
| Tstg (Min) (°C) | -55 |
| Width (mm) | 6 |
Support is limited to customers who have already adopted these products.
Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.