Skip to main content
ICs for PFC Power Supply

Package Information

CAD Model: View CAD Model
Pkg. Type: LQFP
Pkg. Code: pkg_1051
Lead Count (#): 40
Pkg. Dimensions (mm): 7 x 7 x 1.7
Pitch (mm):

Environmental & Export Classifications

RoHS (R2A20104FP#W0) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type LQFP
Function CT sensing, Frequency modulation, synchronization in/output
Icc (Typical) (mA) 5
Lead Compliant Yes
Lead Count (#) 40
Length (mm) 7
MOQ 2000
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 7 x 7 x 1.7
Remarks CCM Interleaved PFC
Tape & Reel No
Thickness (mm) 1.7
Tstg (Max) (°C) 150
Tstg (Min) (°C) -55
Width (mm) 7

Description

Support is limited to customers who have already adopted these products.

Equipped with a variety of functions for improving efficiency, driving higher efficiency and eco-friendliness for power supply systems of electric devices, and thus society as a whole. Driver ICs are also available for high-accuracy, high-efficiency LED lighting systems.