| Pkg. Type: | LBGA |
| Pkg. Code: | pkg_6857 |
| Lead Count (#): | 165 |
| Pkg. Dimensions (mm): | 15 x 13 x 1.4 |
| Pitch (mm): | 1 |
| RoHS (R1QKA7236ABB-25IB0) | EnglishJapanese |
| Pb (Lead) Free | |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | LBGA |
| Carrier Type | Tray |
| Architecture | QDR-II+ with ODT |
| Burst Length (Words) | 4 |
| Data Width (bits) | 36000 |
| Density (Kb) | 72000 |
| Frequency (Max) (MHz) | 400 |
| Lead Compliant | Yes |
| Lead Count (#) | 165 |
| Length (mm) | 15 |
| MIN Frequency (MHz) | 250 |
| Pkg. Dimensions (mm) | 15 x 13 x 1.4 |
| Read Latency (Clock) | 2 |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 13 |
Support is limited to customers who have already adopted these products.