Skip to main content
Renesas Electronics Corporation
1Mb Advanced LPSRAM (128k word x 8bit)

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_9335
Lead Count (#):32
Pkg. Dimensions (mm):21 x 11 x 3.05
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R1LV0108ESN-5SI#S0)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Carrier TypeEmbossed Tape
Moisture Sensitivity Level (MSL)3
Access Time (ns)55
Density (Kb)1000
Lead CompliantYes
Lead Count (#)32
Length (mm)21
MOQ1000
Memory Capacity (kbit)1000
Memory Density1
Organization128K x 8
Organization (bit)x 8
Organization (kword)128
Pb (Lead) FreeYes
Pkg. Dimensions (mm)21 x 11 x 3.05
Pkg. TypeSOP
RemarksDual Chip Select (CS1#, CS2)
Replacement ProductR1LV0108ESN-5SI#S1
Replacement RemarkAssembly site transfer to serve the objective of stable supply
Supply Voltage (V)2.7 - 3.6
Tape & ReelNo
Temp. Range (°C)-40 to +85
Thickness (mm)3.05
Width (mm)11

Description

The R1LV0108E is a low-voltage 1-Mbit static RAM organized as 131, 072-word by 8-bit, fabricated by Renesas' high-performance 0.15µm CMOS and TFT technologies. The R1LV0108E realizes higher density, higher performance, and low-power consumption. The device is suitable for memory applications where simple interfacing, battery operation, and battery backup are the important design objectives. It is packaged in a 32-pin SOP, 32-pin TSOP, and 32-pin sTSOP.