Skip to main content

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_10175
Lead Count (#): 8
Pkg. Dimensions (mm): 4.89 x 3.9 x 1.73
Pitch (mm):

Environmental & Export Classifications

RoHS (R1EX24512BSAS0G#U0) EnglishJapanese
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Carrier Type Embossed Tape
Application Industrial
Clock frequency (kHz) 1000
Family Name Serial EEPROM
Interface I2C bus
Lead Compliant Yes
Lead Count (#) 8
Length (mm) 5
MOQ 2500
Memory Capacity (kbit) 512
Moisture Sensitivity Level (MSL) 1
Organization (bit) x 8
Organization (kword) 64
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 5 x 4 x 1.73
Pkg. Type SOP
Supply Voltage (V) 1.8 - 5.5
Tape & Reel No
Thickness (mm) 1.73
Width (mm) 4

Description

Support is limited to customers who have already adopted these products.