Skip to main content
Renesas Electronics Corporation
6-Channel 4:1 Analog Mux/Demux

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DJG48
Lead Count (#):48
Pkg. Dimensions (mm):9.9 x 3.8 x 1.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)24
Core Voltage (V)5
FunctionAnalog Mux/Demux
Length (mm)9.9
MOQ2000
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.9 x 3.8 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.8

Description

The QS4A215 is a high-performance CMOS six-channel multiplexer/ demultiplexer with individual enables. The QS4A215 with 700MHz bandwidth makes it ideal for high-performance video signal switching, audio signal switching, and telecom routing applications. High performance and low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A215 operates at -40C to +85C.