| CAD Model: | View CAD Model |
| Pkg. Type: | QVSOP |
| Pkg. Code: | DJG48 |
| Lead Count (#): | 48 |
| Pkg. Dimensions (mm): | 9.9 x 3.8 x 1.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 48 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Bus Width (bits) | 24 |
| Core Voltage (V) | 5 |
| Function | Analog Mux/Demux |
| Length (mm) | 9.9 |
| MOQ | 539 |
| Moisture Sensitivity Level (MSL) | 1 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 37.6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 9.9 x 3.8 x 1.6 |
| Pkg. Type | QVSOP |
| Qty. per Carrier (#) | 49 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.6 |
| Width (mm) | 3.8 |
The QS4A215 is a high-performance CMOS six-channel multiplexer/ demultiplexer with individual enables. The QS4A215 with 700MHz bandwidth makes it ideal for high-performance video signal switching, audio signal switching, and telecom routing applications. High performance and low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A215 operates at -40C to +85C.