Skip to main content
Renesas Electronics Corporation
4-Channel 2:1 Analog Mux/Demux

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG16
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES, MALAYSIA
Wafer Fab LocationTAIWAN, UNITED STATES
Bus Width (bits)8
Channel Capacitance (pF)12
Channels (#)4
Configuration4 x 2:1
Core Voltage (V)5V
FunctionMUX
Iccq (µA)3
Leakage (nA)2
Length (mm)4.9
MOQ194
On Resistance (Ω)5
Package Area (mm²)18.6
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)4.9 x 3.8 x 1.47
Pkg. TypeQSOP
Price (USD)$3.82883
Qty. per Carrier (#)97
Qty. per Reel (#)0
RDS (ON) (Ohms)5
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Vcc (V)5
Width (mm)3.8

Description

The QS4A205 is a high-performance CMOS analog Four-Channel SPDT multiplexer/demultiplexer with individual enables. The QS4A205 with 830MHz bandwidth makes it ideal for high-performance video signal switching, audio signal switching, and telecomm routing applications. High performance and low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A205 operates at -40C to +85C.