Skip to main content
10-Channel Analog Switch

Package Information

CAD Model: View CAD Model
Pkg. Type: QSOP
Pkg. Code: PCG24
Lead Count (#): 24
Pkg. Dimensions (mm): 8.7 x 3.8 x 1.47
Pitch (mm): 0.64

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 1
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type QSOP
Lead Count (#) 24
Pb (Lead) Free Yes
Carrier Type Tube
Bus Width (bits) 10
Core Voltage (V) 5
Function Analog Switch
Length (mm) 8.7
MOQ 220
Moisture Sensitivity Level (MSL) 1
On Resistance (Ω) 5
Package Area (mm²) 33.1
Pb Free Category e3 Sn
Pitch (mm) 0.64
Pkg. Dimensions (mm) 8.7 x 3.8 x 1.47
Price (USD) $4.54955
Published No
Qty. per Carrier (#) 55
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Speed Grade Standard
Tape & Reel No
Temp. Range (°C) -40 to 85°C
Thickness (mm) 1.47
Width (mm) 3.8

Description

The QS4A110 is a high-performance CMOS two-channel 5PST switch with 3-state outputs. The QS4A110, with 1.8GHz bandwidth, is ideal for high-performance video signal switching, audio signal switching, and telecomm routing applications. Low power dissipation makes this device ideal for battery operated and remote instrumentation applications. The QS4A110 operates at -40C to +85C.