Skip to main content
Renesas Electronics Corporation
2.5V/3.3V 10-Bit Flow-Through Pin Out, High Bandwidth Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG24
Lead Count (#):24
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)10
Core Voltage (V)3.3
FunctionBus Switch w/Series Resister
Length (mm)8.7
MOQ495
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Pkg. TypeQSOP
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

Description

The QS3VH2861 HotSwitch is a high-bandwidth bus switch with a 10-bit flow-through pinout. The QS3VH2861, with 25Ω ON-resistance and 1.35ns propagation delay, is ideal for line matching and low noise environments. The combination of small propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH2861 ideal for high-performance communications applications. The QS3VH2861 operates from -40 °C to +85 °C.