Skip to main content
Renesas Electronics Corporation
2.5V/3.3V 24-Bit Bus Exchange High Bandwidth Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PAG56
Lead Count (#):56
Pkg. Dimensions (mm):14.0 x 6.1 x 1.0
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)56
Pb (Lead) FreeYes
Carrier TypeReel
Bus Width (bits)24
Core Voltage (V)3.3
FunctionBus Exchange Switch
Length (mm)14
MOQ2000
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)5
Package Area (mm²)85.4
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)14.0 x 6.1 x 1.0
Pkg. TypeTSSOP
Qty. per Carrier (#)0
Qty. per Reel (#)2000
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)1
Width (mm)6.1

Description

The QS3VH16212 Bus Exchange HotSwitch with 24-bits is a high bandwidth bus switch with very low ON-resistance, resulting in under 250ps propagation delay through the switch. The device operates as a 24-bit bus switch or a 12-bit bus exchanger. The combination of near-zero propagation delay, high OFF impedance, and overvoltage tolerance makes the QS3VH16212 ideal for high-performance communications applications. The QS3VH16212 is characterized for operation from -40 °C to +85 °C.