Skip to main content
Renesas Electronics Corporation
High-Speed CMOS QuickSwitch 32-Bit Multiwidth Bus Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DMG80
Lead Count (#):80
Pkg. Dimensions (mm):20.5 x 3.81 x 1.6
Pitch (mm):0.5

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)80
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)32
Core Voltage (V)5
Function245 Switch w/Series Resister
Length (mm)20.5
MOQ336
Moisture Sensitivity Level (MSL)1
On Resistance (Ω)28
Package Area (mm²)78.1
Pb Free Categorye3 Sn
Pitch (mm)0.5
Pkg. Dimensions (mm)20.5 x 3.81 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.81

Description

The QS34X2245 provides a set of 32 high-speed CMOS-compatible bus switches in a flow-through pinout. The low ON-resistance of the QS34X2245 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Internal 25Ω resistors reduce reflection noise in high-speed applications. This device is ideally suited for 32/64-bit applications where board space is at a premium. The QS34X2245 operates at -40 °C to +85 °C.