Skip to main content
Renesas Electronics Corporation
High-Speed CMOS QuickSwitch 24:12 Mux/Demux

Package Information

CAD Model:View CAD Model
Pkg. Type:QVSOP
Pkg. Code:DJG48
Lead Count (#):48
Pkg. Dimensions (mm):9.9 x 3.8 x 1.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTube
Bus Width (bits)24
Core Voltage (V)5
Function24:12 Mux/Demux
Length (mm)9.9
MOQ245
Moisture Sensitivity Level (MSL)3
On Resistance (Ω)5
Package Area (mm²)37.6
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)9.9 x 3.8 x 1.6
Pkg. TypeQVSOP
Qty. per Carrier (#)49
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.6
Width (mm)3.8

Description

The QS33X257 is a high-speed CMOS TTL-compatible 24:12 multiplexer/demultiplexer. The QS33X257 is functionally compatible to three of the QuickSwitch versions of the 74F257, 74FCT257, and the 74ALS/AS/LS257 quad 2:1 multiplexers. The low ON-resistance of the QS33X257 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS33X257 operates at -40 °C to +85 °C.