| CAD Model: | View CAD Model |
| Pkg. Type: | QSOP |
| Pkg. Code: | PCG24 |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 8.7 x 3.8 x 1.47 |
| Pitch (mm): | 0.64 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 24 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Moisture Sensitivity Level (MSL) | 1 |
| Assembly Location | MALAYSIA |
| Wafer Fab Location | TAIWAN |
| Bus Width (bits) | 10 |
| Channels (#) | 10 |
| Configuration | Crossover |
| Core Voltage (V) | 5 |
| Drain Capacitance (pF) | 5 |
| Function | Bus Switch/Exchange |
| Iccq (µA) | 3 |
| Length (mm) | 8.7 |
| MOQ | 1265 |
| On Resistance (Ω) | 5 |
| Package Area (mm²) | 33.1 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.64 |
| Pkg. Dimensions (mm) | 8.7 x 3.8 x 1.47 |
| Pkg. Type | QSOP |
| Price (USD) | $0.60185 |
| Qty. per Carrier (#) | 55 |
| Qty. per Reel (#) | 0 |
| RDS (ON) (Ohms) | 5 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Source Cap (pf) | 5 |
| Speed Grade | Standard |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 1.47 |
| Vcc (V) | 5 |
| Width (mm) | 3.8 |
The QS3383 provides ten high-speed CMOS TTL-compatible bus switches. The low ON-resistance of the QS3383 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. Bus exchange configuration allows byte swapping of buses in systems. It can also be used as a 5-wide 2-to-1 multiplexer and to create low-delay barrel shifters, etc. The QS3383 operates at -40 °C to +85 °C.