Skip to main content
Renesas Electronics Corporation
High-Speed CMOS QuickSwitch Dual 4:1 Mux/Demux

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG16
Lead Count (#):16
Pkg. Dimensions (mm):4.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Pb (Lead) FreeYes
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Assembly LocationPHILIPPINES
Wafer Fab LocationTAIWAN, UNITED STATES
Bus Width (bits)8
Channels (#)2
Configuration2 x 4:1
Core Voltage (V)5
Drain Capacitance (pF)5
Function2x4:1 Mux/Demux
Iccq (µA)3
Length (mm)4.9
MOQ1649
On Resistance (Ω)5
Package Area (mm²)18.6
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)4.9 x 3.8 x 1.47
Pkg. TypeQSOP
Price (USD)$0.37086
Qty. per Carrier (#)97
Qty. per Reel (#)0
RDS (ON) (Ohms)5
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Source Cap (pf)5
Speed GradeStandard
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Vcc (V)5
Width (mm)3.8

Description

The QS3253 is a high-speed CMOS TTL-compatible dual 4:1 multiplexer/demultiplexer with 3-state outputs. The QS3253 is a function and pinout-compatible version of the 74F253, 74FCT253, and 74ALS/AS/LS253 dual 4:1 multiplexers. The low ON-resistance of the QS3253 allows inputs to be connected to outputs without adding propagation delay and without generating additional ground bounce noise. The QS3253 operates at -40 °C to +85 °C.