Skip to main content
Renesas Electronics Corporation
DisplayPort Lane Extender

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LUH
Lead Count (#):46
Pkg. Dimensions (mm):7.0 x 4.0 x 0.90
Pitch (mm):0.4

Environmental & Export Classifications

RoHS (QLX4270RIQSR)Download
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Carrier TypeReel
Channels (#)4
Lead Count (#)46
Length (mm)7
MOQ600
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 4.0 x 0.90
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)0.9
VS (V)1.2
Width (mm)4

Description

The QLx4270-DP is a settable quad receive-side equalizer with extended functionality for DisplayPort applications. The QLx4270-DP compensates for the frequency dependent attenuation of copper cables, allowing operation on ultra-thin 40AWG cable. The small form factor, highly-integrated quad design is ideal for high-density data transmission applications including active copper cable assemblies. Operating on a single 1. 2V power supply, the QLx4270-DP enables per channel throughputs of up to 2. 7Gb/s. The QLx4270-DP uses current mode logic (CML) inputs/outputs and is packaged in a 4mmx7mm 46 lead QFN.