Skip to main content
Renesas Electronics Corporation
High-Efficiency 3-Channel Buck Converter with dual LDO

Package Information

CAD Model:View CAD Model
Pkg. Type:FC-MCQFN
Pkg. Code:
Lead Count (#):30
Pkg. Dimensions (mm):4.5 x 7.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)30
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Input Voltage Range (V)7 - 26
Output Current (Max) [Rail 1] (A)5
Pb (Lead) FreeYes
Comm. InterfaceI2C
Function3-ch PMIC
Input Voltage (Max) (V)26
Input Voltage (Min) (V)7
Integrated step-down DC/DC Converter Channels (#)3
MOQ5000
Output Current Max (A)13.9
Outputs (#)3
PORYes
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Peak Efficiency (%)93
Pitch (mm)0.5
Pkg. Dimensions (mm)4.5 x 7.0
Pkg. TypeFC-MCQFN
Qty. per Reel (#)5000
Switching Regulators3
Total step-down DC/DC converter channels (#)3
VIN Range (V)4.75 - 5.25

Description

The PV88090 features a dual-phases buck converter providing a total of 9.5A current supplies for the CPUs (1.0/1.2V). PV88090 contains 2x single-phase buck converters generating DDR memory (1.5V) and auxiliary supply. The 2x LDO regulators to generate the EMMC (1.8V) supply from an intermediate 3.6V supply and the analog core supply (1.05V/1.2V) from the 1.5V output of the memory buck during normal mode and from 3.6V during standby mode.

The passive devices of the buck converters are fully integrated. There are three buck converters generating the supplies for CPUs, DDR memory and auxiliary functions in typical applications. The pass devices of the buck converters are fully integrated, so no external FETs or Schottky diodes are needed. This results in optimized power efficiency and a reduced external component count.

PV88090 provides Dynamic Voltage Control (DVC) to support adaptive adjustment of the supply voltage dependent on the processor load via direct register write through the I2C communication. All power blocks have overcurrent circuit protection and the start-up timing can be controlled through the I2C interface. Soft start-up limits the inrush current from the input node and secures a slope-controlled activation of the rail. The PV88090 is available in a 30-pin QFN package and is specified from –40 °C to 85 °C ambient temperature.