Skip to main content

Features

  • Supply Voltage N rank: VCC = 3.3 V L rank: VCC = 5 V
  • Pulse width distortion (⏐tPHL−tPLH⏐ = 200 ns MAX.)
  • 40% reduction of mounting area (5-pin SOP × 2)
  • High-speed (1 Mbps)
  • High isolation voltage (BV = 2 500 Vr.m.s.)
  • Open collector output
  • Ordering number of tape product : PS9822-1-F3: 1 500 pcs/reel PS9822-2-F3: 1 500 pcs/reel
  • Pb-Free product

Description

The PS9822-1 and PS9822-2 are active-low type high-speed photocouplers that use a GaAlAs light-emitting diode on the input side and a photodetector IC that includes a photodiode and a signal processor on the same chip on the output side. The PS9822-1, -2 are high-speed digital output type photocouplers designed specifically for low circuit current. The PS9822-2 is suitable for high density applications.

Parameters

AttributesValue
Channels (#)1
Data Speed (bps)1 Mbps
Output TypeOpen Collector
Absolute max. rated Power Supply Voltage (V)7
Isolation Voltage (Vrms)2500
VOL max. (V)0.6
ICCH max. (mA)2
ICCL max. (mA)3
IFHL (Max) (mA)5
tPHL/tPLH max. (ns)500/700
SW PWD max. (ns)200
CMTI min. (kV/µs)15
Creepage Distance (mm)4
Safety Standard UL (UL1577)Approved
Safety Standard VDE (EN IEC 60747-5-5)Approved

Applied Filters: