Skip to main content
Renesas Electronics Corporation
High Noise Reduction, 15 Mbps CMOS Output Type 8mm Creepage 6-PIN SDIP Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)5.5
Breakdown Voltage (BV) (kV rms)5
CMTI min. (kV/µs)15
Channels (#)1
Creepage Distance (mm)8
Data Speed (bps)15 Mbps
IDDH max. (mA)5
IDDL max. (mA)5
IFHL (Max) (mA)5
Io (mA)2
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2030 Dec
MOQ20
Output TypeCMOS
Price (USD)$6.2975
SW PWD max. (ns)30
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Controller, PDP, FA network
VDD (V)5.5
VOL max. (V)0.1
field__pwd_max_ns30
tPHL (Max) (μs)0.06
tPHL/tPLH max. (ns)60/60
tPLH (Max) (μs)0.06

Description

The PS9351L and PS9351L2 are optically coupled isolator containing a GaAlAs LED on the input side and a CMOS output IC on the output side. The PS9351L and PS9351L2 are in 6-pin plastic SDIP (Shrink Dual In-line Package). The PS9351L2 has 8 mm creepage distance. The mount area of 6-pin plastic SDIP is half size of 8-pin DIP. This photocoupler is high common mode transient immunity (CMR), a high-speed CMOS output type device designed for high-speed logic interface circuits. The PS9351L is lead bending type (Gull-wing) for surface mounting. The PS9351L2 is lead bending type for long creepage distance (Gull-wing) for surface mount.