| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Assembly Location | JAPAN |
| Wafer Fab Location | JAPAN |
| Absolute max. rated Power Supply Voltage (V) | 35 |
| Breakdown Voltage (BV) (kV rms) | 2.5 |
| CMTI min. (kV/µs) | 15 |
| CTR | 45 |
| CTR @IF 16mA Vcc 4.5V Vo 0.4V (%) | 15 - 45 |
| CTR Range (%) | 15 - 15 |
| Channels (#) | 2 |
| Creepage Distance (mm) | 4 |
| Data Speed (bps) | 1 Mbps |
| Detector IOH@Vcc30V max. (µA) | 100 |
| ICCH max. (µA) | 4 |
| ICCL typ. (µA) | 200 |
| IF at CTR (mA) | 16 |
| Io (mA) | 8 |
| Isolation Voltage (Vrms) | 2500 |
| Lead Compliant | Yes |
| MOQ | 20 |
| Output Type | Analog |
| Price (USD) | $6.63201 |
| RL at tpHL, tpLH (kohm) | 2.2 |
| Safety Standard CSA (CAN/CSA C22.2 62368-1) | Approved |
| Safety Standard UL (UL1577) | Approved |
| Tape & Reel | No |
| Target applications | Computer and peripheral manufactures, General inverter, Substitutions for relays and pulse transformers, Switching power supply |
| VCC (V) | 35 |
| VOL max. (V) | 0.4 |
| tPHL (Max) (μs) | 0.8 |
| tPHL/tPLH max. (ns) | 0.8/1.2 |
| tPLH (Max) (μs) | 1.2 |
Support is limited to customers who have already adopted these products.
The PS8802-1, -2 are optically coupled isolators containing a GaAlAs LED on the light emitting diode (input side)and a PIN photodiode and a high-speed amplifier transistor on the output side on one chip. The PS8802-1, -2 are designed specifically for high common mode transient immunity (CMR), the PS8802-2 is suitable for high density applications.