Skip to main content
Renesas Electronics Corporation
High-speed Analog Output Type 8 mm Creepage 8-PIN Photocoupler

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Absolute max. rated Power Supply Voltage (V)35
Breakdown Voltage (BV) (kV rms)5
CTR @IF 16mA Vcc 4.5V Vo 0.4V (%)15 - 15
CTR Range (%)15 - 15
Channels (#)1
Creepage Distance (mm)7
Data Speed (bps)1 Mbps
Detector IOH@Vcc35V max. (µA)100
ICCH max. (µA)1
ICCL typ. (µA)150
IF at CTR (mA)16
Io (mA)8
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ50
Output TypeAnalog
Price (USD)$2.67859
RL at tpHL, tpLH (kohm)1.9
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard CSA (CAN/CSA C22.2 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsMeasuring instrument, Interface of controllers, Substitute of relays, Modem, Communication devices
VCC (V)35
VOL max. (V)0.4
tPHL (Max) (μs)0.8
tPHL/tPLH max. (ns)0.8/0.8
tPLH (Max) (μs)0.8

Description

The PS8501, PS8501L1, PS8501L2 and PS8501L3 are 8-pin High-Speed photocouplers containing a GaAIAs LED on input side and a PN photodiode and a High-Speed amplifier transistor on output side on one chip. The PS8501 is in a plastic DIP (Dual In-line Package) with 8 mm creepage distance product. The PS8501L1 is lead bending type for long creepage distance. The PS8501L2 is lead bending type for long creepage distance (Gull-wing) for surface mount. The PS8501L3 is lead bending type (Gull-wing) for surface mounting.