Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7802B-1A-F3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)0.5
Cout (Typical) (pF)2.5
IL (mA)240
Lead CompliantYes
MOQ3500
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)2.5
Tape & ReelNo
Target applicationsMeasuring instrument
VF (Max)1.4
VL (V)40
toff (Max) (ms)0.5
ton (Max) (ms)0.5

Description

Support is limited to customers who have already adopted these products.