Skip to main content
Renesas Electronics Corporation
6-Pin Dip, High Isolation Voltage

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7341L-1A-E3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)3.75
Cout (Typical) (pF)65
IL (mA)150
Lead CompliantYes
MOQ1000
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)20
Tape & ReelNo
Target applicationsMODEM, FAX, PBX, STB, Exchange, Automatic meter device, Sensor
VF (Max)1.4
VL (V)400
toff (Max) (ms)0.2
ton (Max) (ms)1

Description

The PS7341L-1A is a 6-Pin Dip, High Isolation Voltage.