Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-Pin Sop, 400V Break Down Voltage

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7241-2A-F3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)1.5
Cout (Typical) (pF)65
IL (mA)120
Lead CompliantYes
MOQ1500
Output Type2a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)21
Tape & ReelNo
Target applicationsMODEM, FAX, PBX, STB, Exchange, Automatic meter device, Sensor
VF (Max)1.4
VL (V)400
toff (Max) (ms)0.2
ton (Max) (ms)1

Description

The PS7241-2A is a 8-Pin Sop, 400V Break Down Voltage.