Skip to main content
Renesas Electronics Corporation
Standard normally open

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7160L-1A-E3-A)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms)1.5
Cout (Typical) (pF)110
IL (mA)90
Lead CompliantYes
MOQ1000
Output Type1a
Pb (Lead) FreeYes
Ron (Typical) (Ohms)42
Tape & ReelNo
Target applicationsMeasuring instrument, FA
VF (Max)1.4
VL (V)600
toff (Max) (ms)0.2
ton (Max) (ms)1.5

Description

Support is limited to customers who have already adopted these products.