Skip to main content
8-Pin Dip, 400 V Break Down Voltage

Package Information

CAD Model: View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (PS7141EL-1A-E3-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Breakdown Voltage (BV) (kV rms) 1.5
Cout (Typical) (pF) 36
IL (mA) 120
Lead Compliant Yes
MOQ 1000
Output Type 1a
Pb (Lead) Free Yes
Ron (Typical) (Ohms) 36
Tape & Reel No
Target applications Communication devices, Measuring instrument, FA, OA equipment
VF (Max) 1.4
VL (V) 400
toff (Max) (ms) 0.2
ton (Max) (ms) 1

Description

The PS7141EL-1A is a 8-Pin Dip, 400 V Break Down Voltage.