Skip to main content
Renesas Electronics Corporation
High Collector to Emitter Voltage High Isolation Voltage MULTI Photocoupler Series

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.49.8000

Product Attributes

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Assembly LocationJAPAN
Wafer Fab LocationJAPAN
Breakdown Voltage (BV) (kV rms)5
CTR5500
CTR (Max)%5500
CTR (min)%400
CTR Range (%)400 - 400
Channels (#)1
Creepage Distance (mm)7
IC @25 °C (A)0.12
IC max (mA)120
IF at CTR (mA)1
IF at CTR (mA)1
Isolation Voltage (Vrms)5000
Lead CompliantYes
Longevity2031 Dec
MOQ100
Price (USD)$0.66686
SW tf Typ. (µs)5
SW tr Typ. (µs)18
Safety Standard BSI (BS EN IEC 62368-1)Approved
Safety Standard UL (UL1577)Approved
Tape & ReelNo
Target applicationsTelephone, Exchange, FAX, Modem
VCE at CTR (V)2
VCE at CTR (V)2
VCEO (V)350
VCEO max (mA)350
tf (Typical) (µs)5

Description

The PS2535-1 and PS2535L-1 are optically coupled isolators containing a GaAs light emitting diode and an NPN silicon darlington connected phototransistor. A high withstanding voltage between the I/O, the high voltage between the collector and emitter of the transistor, and darlington transistor output enables low-current input. The PS2535-1 is in a plastic DIP (Dual In-line Package) and the PS2535L-1 is lead bending type (Gull-wing) for surface mount.