Skip to main content
Renesas Electronics Corporation
Wireless Power Transmitter for Smartphones with Fast Charging Modes and 15W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTray
FunctionPower Transmitter
Input Voltage Range (V)5 - 19
Length (mm)6
MOQ490
Moisture Sensitivity Level (MSL)3
Output Power Max (W)15
Output Voltage Range (V)5 - 19
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
Qty. per Carrier (#)490
Qty. per Reel (#)0
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)6
Wireless Power StandardWPC 1.2

Description

The P9243-GB is a highly integrated, magnetic induction, wireless power transmitter that supports up to 15W in compliance with the WPC-1.2.4 specification or proprietary applications. It is compatible with all popular wireless charging protocols including the WPC Baseline Power Profile (BPP), Extended Power Profile (EPP), up to 7.5W charging for iPhones, and Samsung Fast Charge. This system-on-chip solution (SoC) operates with an input voltage range of 5V to 19V.

The P9243-GB transmitter IC includes an industry-leading 32-bit ARM® Cortex®-M0 processor, offering a high level of programmability and extremely low standby power consumption. The P9243-GB has only pre-programmed bootloader firmware in the internal memory, and must be used in conjunction with an external flash memory that contains application firmware. This architecture gives the user the flexibility to change the firmware in the external flash to meet application-specific requirements. For a sizeable business opportunity, the application firmware can also be loaded into the internal OTP memory and flash can be removed.

The device is specially designed to support fixed frequency operation as described in the WPC MP-A11 coil configuration with an external input step-down buck regulator. It uses an external oscillator for very accurate 127.7kHz fixed frequency operation.

The P9243-GB is available in a lead-free, space-saving 48-VFQFPN package. The product is rated for a -40ºC to +85ºC operating temperature range.