Skip to main content
WPC 1.2 Compliant, Wireless Charging Transmitter for 15W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG48
Lead Count (#):48
Pkg. Dimensions (mm):6.0 x 6.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)48
Pb (Lead) FreeYes
Carrier TypeTray
FunctionPower Transmitter
Input Voltage Range (V)4.25 - 21
Length (mm)6
MOQ490
Moisture Sensitivity Level (MSL)3
Output Power Max (W)15
Package Area (mm²)36
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)6.0 x 6.0 x 0.9
PublishedNo
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)6
Wireless Power StandardWPC 1.2

Description

The P9242-R is a highly-integrated 15W magnetic induction wireless power transmitter compliant to the WPC-1.2 specification. The product is designed to withstand a wide input voltage range of 4.25V to 21V, while consuming very low power in standby mode.

The transmitter includes a 32-bit ARM Cortex®-M0 processor, foreign object detection (FOD), full bridge drivers and on-chip simultaneous voltage and current demodulation. The device features a programmable current, programmable LED pattern; and I2C serial interface protocol to read back information such as voltage, current and fault conditions. Together with P9221-R receiver, the P9242-R is a complete wireless power system solution for 15W applications. The P9242-R is available in a , space-saving 6 x 6 mm 48-VFQFPN package. It is rated for -40ºC to +85ºC ambient operating temperature range.