| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NDG40 |
| Lead Count (#): | 40 |
| Pkg. Dimensions (mm): | 5.0 x 5.0 x 0.9 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | VFQFPN |
| Lead Count (#) | 40 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tray |
| Function | Power Transmitter |
| Input Voltage Range (V) | 4.25 - 21 |
| Length (mm) | 5 |
| MOQ | 490 |
| Moisture Sensitivity Level (MSL) | 3 |
| Output Power Max (W) | 8 |
| Package Area (mm²) | 25 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 5.0 x 5.0 x 0.9 |
| Published | No |
| Qty. per Carrier (#) | 490 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 5 |
| Wireless Power Standard | WPC 1.1 |
The P9235A is a 5W, 21V guided positioning magnetic induction wireless power transmitter product supporting WPC’s A5/A11 coil configurations. The system-on-chip integrates a power controller, microcontroller, foreign object detection (FOD), full bridge power stage drivers, and on-chip simultaneous voltage and current demodulation. The product is designed to withstand a wide input voltage range of 4.25V to 21V while consuming 1mA of current in the standby mode.
The transmitter includes an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming ultra-low standby power meeting the Energy Star requirement. In addition, the microcontroller empowers users to customize features such as LED patterns, buzzer, and FOD threshold settings. The device supports an I2C serial interface. The P9235 is available in a Pb-free, space-saving QFN 5mm x 5mm, 40-pin package. The product is rated over an operating temperature range of -40 °C to +85 °C.
NOTICE: This device is restricted to high-volume and strategic applications only.