Skip to main content
Renesas Electronics Corporation
Wireless Power Transmitter for up to 5W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:VFQFPN
Pkg. Code:NDG40
Lead Count (#):40
Pkg. Dimensions (mm):5.0 x 5.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)40
Pb (Lead) FreeYes
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
FunctionPower Transmitter
Input Voltage Range (V)4.5 - 5.5
Length (mm)5
MOQ490
Output Power Max (W)5
Package Area (mm²)10.4
Pb Free Categorye3 Sn
Pitch (mm)0.4
Pkg. Dimensions (mm)5.0 x 5.0 x 0.9
Qty. per Carrier (#)490
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)5
Wireless Power StandardWPC 1.2.4

Description

The P9235A-RB is a highly integrated, magnetic induction, wireless power transmitter supporting up to 5W of total wireless system power. The P9235-RB offers a pre-programmed bootloader that must be used in conjunction with an external flash memory that contains control firmware. This architecture gives the user the flexibility to change the firmware in the external flash to meet application-specific requirements. Renesas also provides firmware to implement standard WPC coil configurations such as the A11a.

The P9235A-RB includes undervoltage lockout (UVLO), foreign object detection (FOD), and a thermal management circuit to safeguard the device under fault conditions. Together with the P9225-R receiver (RX), the P9235A-RB forms a complete 5W wireless power system solution.

The P9235A-RB is available in a Pb-free, space-saving 5mm x 5mm 40-VFQFPN package. The product is rated over an operating temperature range of -40 °C to +85 °C.