Skip to main content
Renesas Electronics Corporation
Dual Mode Wireless Power Receiver for 5W Applications

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AHG52
Lead Count (#):52
Pkg. Dimensions (mm):2.64 x 3.94 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)52
Pb (Lead) FreeYes
Carrier TypeReel
FunctionPower Receiver
Length (mm)2.64
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Power Max (W)5
Output Voltage Range (V)4.5 - 5.5
Package Area (mm²)10.4
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)2.64 x 3.94 x 0.6
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.6
Width (mm)3.94
Wireless Power StandardWPC 1.2 and PMA (Dual-mode)

Description

The P9225-R is a high-efficiency wireless power receiver (Rx) that uses magnetic inductive charging technology to convert an AC power signal from a resonant tank into a regulated DC output voltage ranging from 4.5V to 5.5V. The integrated, low RDSON synchronous rectifier and ultra-low dropout linear (LDO) regulator offers high efficiency making the product ideally suited for battery operated applications.

The P9225-R includes an industry-leading 32-bit ARM® Cortex®-M0 microprocessor offering a high level of programmability.  The P9225-R also features a programmable current limit and a patented over-voltage protection function eliminating the need for additional capacitors generally used by the receivers, and minimizing the external component count and cost. Together with the P9038-R transmitter (Tx), the P9225-R is a complete wireless power system solution for power applications up to 5W.

The P9225-R is available in a 52-WLCSP package, and it is rated for 0°C to 85°C ambient operating temperature range.