Skip to main content
Renesas Electronics Corporation
WPC 1.2.1 Compliant, 15W, Single-Chip Solution Wireless Power Receiver

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AHG52
Lead Count (#):52
Pkg. Dimensions (mm):2.64 x 3.94 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)52
Pb (Lead) FreeYes
Carrier TypeReel
FunctionPower Receiver
Length (mm)2.64
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Power Max (W)15
Package Area (mm²)10.4
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)2.64 x 3.94 x 0.6
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.6
Width (mm)3.94
Wireless Power StandardWPC MP 1.2.1

Description

The P9220 is a highly integrated single-chip wireless medium power receiver IC. The device is configured to receive an AC power signal from a wireless transmitter and convert it into a rectified output voltage. The Receiver (Rx) integrates a high-efficiency Synchronous Full Bridge Rectifier (SFBR) and control circuits that are used to modulate the load to send message packets to the Transmitter (Tx) to optimize power delivery. The device includes over-temperature and overvoltage protection. Fault conditions associated with power transfer are managed by an industry-leading 32-bit Arm® Cortex®-M0 processor offering a high level of programmability while consuming extremely low standby power to meet ENERGY STAR® requirements. The P9220 is available in an ultra-small WLCSP-52 package.

NOTICE: This device is restricted to high-volume and strategic applications only.