| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AWG36 |
| Lead Count (#): | 36 |
| Pkg. Dimensions (mm): | 3.06 x 2.89 x 0.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Lead Count (#) | 36 |
| Pb (Lead) Free | Yes |
| Carrier Type | Reel |
| Function | Power Receiver |
| Length (mm) | 3.06 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Max (A) | 1 |
| Output Power Max (W) | 5 |
| Output Voltage (V) | 5 |
| Output Voltage Range (V) | 5 - 5 |
| Package Area (mm²) | 8.8 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 3.06 x 2.89 x 0.6 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.6 |
| Width (mm) | 2.89 |
| Wireless Power Standard | WPC 1.1 and PMA (Dual-mode) |
The P9028AC is an integrated single-chip, dual-mode WPC v1.1-compliant and PMA-compatible, wireless power receiver IC with advanced WPC v1.1 Foreign Object Detection (FOD). The device operates with an AC power signal from a resonant tank and converts it into a regulated 5V output voltage, which can be used to supply power to a mobile application. It includes a high-efficiency synchronous full-bridge rectifier and 5V tracking LDO output stage. The P9028AC is used in automatic dual mode with either WPC AC or PMA DC modulation connections for improved efficiency.
The device includes the control circuit required to modulate the load to transmit WPC-compliant or PMA-compatible message packets to the base station. It uses minimal external components to reduce the overall solution area. The P9028AC employs advanced programmable WPC FOD techniques to detect foreign metallic objects placed on the transmitter base station derived from a transmitted and received power transfer algorithm.
NOTICE: This device is restricted to high-volume and strategic applications only.