Skip to main content
Renesas Electronics Corporation
Ultra-Compact Dual-Mode Wireless Power Receiver IC

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:AWG36
Lead Count (#):36
Pkg. Dimensions (mm):3.06 x 2.89 x 0.6
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)36
Pb (Lead) FreeYes
Carrier TypeCut Tape
FunctionPower Receiver
Length (mm)3.06
MOQ100
Moisture Sensitivity Level (MSL)1
Output Current Max (A)1
Output Power Max (W)5
Output Voltage (V)5
Output Voltage Range (V)5 - 5
Package Area (mm²)8.8
Pb Free Categorye1 SnAgCu
Pitch (mm)0.4
Pkg. Dimensions (mm)3.06 x 2.89 x 0.6
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.6
Width (mm)2.89
Wireless Power StandardWPC 1.1 and PMA (Dual-mode)

Description

The P9028AC is an integrated single-chip, dual-mode WPC v1.1-compliant and PMA-compatible, wireless power receiver IC with advanced WPC v1.1 Foreign Object Detection (FOD). The device operates with an AC power signal from a resonant tank and converts it into a regulated 5V output voltage, which can be used to supply power to a mobile application. It includes a high-efficiency synchronous full-bridge rectifier and 5V tracking LDO output stage. The P9028AC is used in automatic dual mode with either WPC AC or PMA DC modulation connections for improved efficiency.

The device includes the control circuit required to modulate the load to transmit WPC-compliant or PMA-compatible message packets to the base station. It uses minimal external components to reduce the overall solution area. The P9028AC employs advanced programmable WPC FOD techniques to detect foreign metallic objects placed on the transmitter base station derived from a transmitted and received power transfer algorithm.

NOTICE: This device is restricted to high-volume and strategic applications only.