| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | AHG79 |
| Lead Count (#): | 79 |
| Pkg. Dimensions (mm): | 4.06 x 3.9 x 0.6 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | WLCSP |
| Carrier Type | Reel |
| Lead Count (#) | 79 |
| Pb (Lead) Free | Yes |
| Advanced Features | Adv. status and monitoring |
| Function | Power Receiver |
| Length (mm) | 4.06 |
| MOQ | 2500 |
| Moisture Sensitivity Level (MSL) | 1 |
| Output Current Max (A) | 1 |
| Output Power Max (W) | 5 |
| Output Voltage (V) | 5 |
| Package Area (mm²) | 15.8 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 4.06 x 3.9 x 0.6 |
| Qty. per Carrier (#) | 0 |
| Qty. per Reel (#) | 2500 |
| Reel Size (in) | 13 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | Yes |
| Temp. Range (°C) | -40 to 85°C |
| Thickness (mm) | 0.6 |
| Width (mm) | 3.9 |
| Wireless Power Standard | WPC 1.1 and PMA (Dual-mode) |
The P9023 is a complete single-chip wireless power receiver that complies with the requirements of both WPC1.1 and PMA Type 1 standards for certification. Integrating a high-efficiency synchronous rectifier, high-efficiency buck converter, and control circuits, the P9023 provides output power up to 5W in accordance with the Qi specification. Switching between WPC and PMA protocols and negotiation of the power exchange is implemented automatically. Operating in Qi mode, power transfer is limited to 5W in accordance with the WPC specification.
NOTICE: This device is restricted to high-volume and strategic applications only.