Skip to main content
Renesas Electronics Corporation
625 nm InGaAsP MQW-DFB Laser Diode COAXIAL Module for OTDR Application

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (NX8601BF-AA-AZ)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

IFP @PW: 10 μs, Duty: 1 % (mA)450
Lead CompliantNo
MOQ5
Pb (Lead) FreeYes
Pf / Po (Min) (mW)50
Pf / Po (Typical) (mW)80
Tape & ReelNo
Target applicationsfor OTDR
Tstg (Max) (°C)85
Tstg (Min) (°C)-40
Λp (Typical) (nm)1625

Description

The NX8601BF-AA is a 1 625 nm Multiple Quantum Well (MQW) structured Distributed Feed-Back (DFB) pulsed laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).