Features
- High output power: Pf = 120 mW MIN. @ IFP = 1 000 mA*1
- Long wavelength: λC = 1 550 nm *1 Pulse Conditions: Pulse width (PW) = 10 μs, Duty = 1%
Description
The NX7537BF-AA is a 1 550 nm Multiple Quantum Well (MQW) structured Fabry-Perot (FP) laser diode coaxial module with single mode fiber. This module is specified to operate under pulsed condition and designed for light source of Optical Time Domain Reflectometer (OTDR).
Applied Filters:
Loading