| CAD Model: | View CAD Model |
| Pkg. Type: | MP-25K |
| Pkg. Code: | pkg_7565 |
| Lead Count (#): | 3 |
| Pkg. Dimensions (mm): | |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| RoHS (NP82N055MUG-S18-AY) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 3 |
| Carrier Type | Tube |
| Pb (Lead) Free | Yes |
| Channels (#) | 1 |
| Ciss (Typical) (pF) | 6400 |
| ID (A) | 82 |
| Lead Compliant | No |
| Length (mm) | 10 |
| MOQ | 900 |
| Mounting Type | Through Hole |
| Nch/Pch | Nch |
| Pch (W) | 143 |
| Pkg. Type | MP-25K |
| Qg typ (nC) | 106 |
| Qualification Level | Industrial |
| RDS (ON) (Max) @10V (mohm) | 6 |
| Series Name | NP Series |
| Tape & Reel | No |
| VDSS (Max) (V) | 55 |
| VGSS (V) | 20 |
| Vgs (off) (Max) (V) | 4 |
| Width (mm) | 9 |
Support is limited to customers who have already adopted these products.