Skip to main content
Renesas Electronics Corporation
Nch Power MOSFET 60V 120A 3mohm TO-220

Package Information

CAD Model:View CAD Model
Pkg. Type:MP-25LK
Pkg. Code:
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (N0609N-S19-AY)EnglishJapanese
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIndustrial, Consumer Use
Channels (#)1
Ciss (Typical) (pF)11300
FunctionPower MOSFETs
Gate LevelStandard
ID (A)120
Id max @ 25°C (A)120
Lead CompliantNo
MOQ1000
Mounting TypeThrough Hole
Nch/PchNch
Pkg. TypeMP-25LK
Qg typ (nC)210
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)3
RDS (ON) (Typical) @ 10V / 8V (mohm)2.5
Series NameN0 Series
Simulation Model AvailableYes
Standard Pkg. TypeTO-220
Tape & ReelNo
VDSS (Max) (V)60
VGSS (V)20

Description

The N0609N is a Silicon MOSFET rated at 60V, 120A, 0.003Ω Rdson(max). The device, available in a TO-220AB package, offers low on-resistance, high-speed switching, and high robustness. These MOSFETs are suitable for switching (motor drive, etc.) and load switch applications.