Skip to main content
Renesas Electronics Corporation
Buffer/Clock Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG20
Lead Count (#):20
Pkg. Dimensions (mm):8.7 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeQSOP
Lead Count (#)20
Pb (Lead) FreeYes
Carrier TypeTube
Core Voltage (V)3.3
FunctionBuffer
Input Freq (MHz)1 - 100
Input TypeLVCMOS
Inputs (#)1
Length (mm)8.7
MOQ275
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)1 - 100
Output Skew (ps)350
Output TypeLVCMOS
Output Voltage (V)3.3
Outputs (#)10
Package Area (mm²)33.1
Pb Free Categorye3 Sn
Pitch (mm)0.64
Pkg. Dimensions (mm)8.7 x 3.8 x 1.47
Qty. per Carrier (#)55
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)1.47
Width (mm)3.8

Description

The MK3807-01 is a low skew 3.3V, 1 to 10 fanout buffer. The large fanout from a single input line reduces loading on the input clock. The TTL level outputs reduce noise levels on the part. Typical applications are clock and signal distribution.