Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Voltage Controlled SAW Oscillator

Package Information

Pkg. Type:BOARD
Pkg. Code:ZA6
Lead Count (#):6
Pkg. Dimensions (mm):20.0 x 13.0 x 6.3
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeBOARD
Lead Count (#)6
Pb (Lead) FreeNo
Carrier TypeTube
Abs. Pull Range Min. (± PPM)50
Feedback InputNo
Freq. Accuracy Temp. (± PPM)250
Length (mm)20
MOQ10
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)1968.75 - 1968.75
Output TypeRF OUT
Outputs (#)1
Package Area (mm²)260
Pb Free Categorye0
Phase Jitter Typ RMS (ps)0.02
Pkg. Dimensions (mm)20.0 x 13.0 x 6.3
Qty. per Carrier (#)36
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)5 - 5
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)6.3
VCO Gain Typ. (ppm/V)165
Width (mm)13

Description

The M695SDM Voltage Controlled SAW Oscillator (VCSO) is a single output low noise oscillator that incorporates an analog X2 frequency multiplier to provide an output frequency that is twice that of the fundamental VCSO frequency. The M695SDM makes use of Renesas' RF circuit design capability and SAW technology to provide a high level of performance. The fundamental frequency VCSO is implemented as a discrete circuit with varactor tuning to give the lowest possible phase noise. A SAW quartz delay line is the frequency controlling element in the oscillator resulting in low phase noise, temperature stability, and a repeatable linear tuning characteristic. An RF transistor is used for frequency multiplication. The M695SDM VCSO is manufactured on a 13mm x 20mm FR4 PCB. A metal cover is used to protect the circuitry and provide RF shielding.