Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Dual Saw, Selectable Frequency VCSO

Package Information

Pkg. Type:CLCC
Pkg. Code:CB6
Lead Count (#):6
Pkg. Dimensions (mm):7.5 x 5.0 x 3.0
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCLCC
Lead Count (#)6
Pb (Lead) FreeYes
Carrier TypeReel
Abs. Pull Range Min. (± PPM)120
Feedback InputNo
Freq. Stability Total (± PPM)100
Length (mm)7.5
MOQ500
Moisture Sensitivity Level (MSL)1
Output Freq Range (MHz)622.08 - 622.08, 625 - 625
Output TypeLVPECL
Outputs (#)1
Package Area (mm²)37.5
Pb Free Categorye4 Au
Phase Jitter Typ RMS (ps)0.16
Pitch (mm)2.54
Pkg. Dimensions (mm)7.5 x 5.0 x 3.0
Qty. per Carrier (#)0
Qty. per Reel (#)500
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 3.3
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)3
VCO Gain Typ. (ppm/V)400
Width (mm)5

Description

The M685 is a dual SAW, selectable frequency VCSO frequency source for low-jitter clock generation. An integrated SAW (surface acoustic wave) delay line implements the high-Q VCO (voltage controlled oscillator) function, which results in low output phase noise and very low jitter. The M685-01 is available in a range of center frequencies from 125 to 177 MHz. The M685-02 provides 500 to 708 MHz. Guaranteed minimum pull-range of ±120 ppm meets GbE requirements. (It also fully satisfies ±50 ppm minimum pull-range specification commonly required.) Industry-standard Kvco (VCO Gain) provides full replacement compatibility. The M685 is well suited for phase-locked loop implementations, clock and data recovery circuits, and other timing applications in telecom and optical fiber networking systems (e.g., OC-48).