Skip to main content
Renesas Electronics Corporation
12-Bit, 125MSPS Single-Channel ADC with LVDS/LVCMOS Outputs

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LSL
Lead Count (#):72
Pkg. Dimensions (mm):10.0 x 10.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)3A991.c.2
HTS (US)8542.39.0030
RoHS (KAD5512P-12Q72)Download

Product Attributes

Lead Count (#)72
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)10.0 x 10.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-e4
Temp. Range (°C)-40 to +85°C
Channels (#)1
Conversion Rate (Max) (kSPS)125000
Differential NonLinearity LSB0.8
Digital Supply Voltage (V)1.8 - 1.8
Input BW (MHz)1500
Input VIN ((VPP, differential))1.47
Integral NonLinearity LSB2.5
InterfaceLVDS/LVCMOS
Length (mm)10
MOQ96
Pitch (mm)0.5
Pkg. TypeQFN
Power Consumption (mW)219
Qualification LevelStandard
Resolution (bits)12
SFDR (dB) (dB)79.6
SNR (dbFS)67.1
Supply Voltage (V)1.8 - 1.8
Thickness (mm)0.9
Width (mm)10

Description

The KAD5512P is the low-power member of the KAD5512 family of 12-bit analog-to-digital converters. Designed with Intersil’s proprietary FemtoCharge™ technology on a standard CMOS process, the family supports sampling rates of up to 250MSPS. The KAD5512P is part of a pin-compatible portfolio of 10, 12 and 14-bit A/Ds with sample rates ranging from 125MSPS to 500MSPS. A Serial Peripheral Interface (SPI) port allows for extensive configurability, as well as fine control of various parameters such as gain and offset. Digital output data is presented in selectable LVDS or CMOS formats. The KAD5512P is available in 72 Ld and 48 Ld QFN packages with an exposed paddle. Operating from a 1. 8V supply, performance is specified over the full industrial temperature range (-40°C to +85°C).