Skip to main content
Renesas Electronics Corporation
Single Operational Amplifier, Internally Compensated, High Slew Rate

Package Information

CAD Model:View CAD Model
Pkg. Type:CAN
Pkg. Code:H2A
Lead Count (#):8
Pkg. Dimensions (mm):9.1 x 9.1 x 0.00
Pitch (mm):5.1

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCAN
Lead Count (#)8
Carrier TypeTray
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ60
Temp. Range (°C)-55 to +125°C
CAGE code34371
AVOL (dB)7.5
Bandwidth (MHz)12
CMRR (dB)80
Channels (#)1
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
IOUT (mA)10
IS per Amp (mA)6
Length (mm)9.1
Offset Voltage (max)18mV
PROTO Availability?No
PSRR (db)80
Pitch (mm)5.1
Pkg. Dimensions (mm)9.1 x 9.1 x 0.00
Qualification LevelClass Q
Rail-to-Rail Input/OutputNo
RatingHarsh Environment
Slew Rate (V/µs)65
Supply Voltage (max) (V)36 - 36
Supply Voltage (min) (V)16 - 16
VS (Max) (V)15
VS (Min) (V)-15
Width (mm)9.1

Description

The JM38510/12205BGA is the JAN version of the HA2-2510. The HA-2510/883 is a high-performance operational amplifier that sets the standards for maximum slew rate and wide bandwidth operation in moderately powered, internally compensated, monolithic devices. In addition to excellent dynamic characteristics, this dielectrically isolated amplifier offers low offset current and high input impedance. The ±50V/µs minimum slew rate and fast settling time of the HA-2510/883 are ideally suited for high-speed D/A, A/D, and pulse amplification designs. The HA-2510/883's superior bandwidth and 750kHz minimum full power bandwidth are extremely useful in RF and video applications. To ensure compliance with slew rate and transient response specifications, all devices are 100% tested for AC performance characteristics over full temperature limits. To improve signal conditioning accuracy, the HA-2510/883 provides a maximum offset current of 25nA and a minimum input impedance of 50MΩ, both at 25 °C, as well as offset voltage adjust capability.