Skip to main content
Renesas Electronics Corporation
8-Channel LED Driver with Integrated Boost Controller for LCD Panel Backlighting

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP 32L
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):7.5 x 20
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSOP 32L
Carrier TypeTape & Reel
Advanced FeaturesPhase-Shift/SPI and 8-bit Analog Dimming
Backlight for LCD Size (inches)29 - 85
Brightness ControlYes
Channels (#)8
Controller / IntegratedIntegrated
DC/DC Converter Interfaces (#)1
Dimming Resolution (bits)12
Fault SwitchNo
ILED Average (Max) (mA)175
ILED Peak (Max) (mA)244
Input Voltage (Max) (V)28
Input Voltage (Min) (V)9
Input Voltage Range (V)9 - 28
Integrated DiodeNo
InterfaceSPI
LED Current Accuracy (%)2
LED Driver Channels (#)8
LEDs (#)42
Moisture Sensitivity Level (MSL)3
Operating Voltage Range (V)9 - 28
Pass DeviceFET
Pb (Lead) FreeYes
Peak Efficiency (%)90
Pitch (mm)1.27
Pkg. Dimensions (mm)7.5 x 20
Qty. per Reel (#)1000
Qualification LevelStandard
Supply Voltage (max) (V)65 - 65
Topology [Rail 1]Inductor Boost
Total Current for DC/DC Lighting (mA)1400

Description

The iW7019 is designed to deliver better screen performance and lower cost in next-generation 2D and 3D LCD TVs. It offers a highly integrated feature set, including a DC/DC boost controller with 10V gate drive, high-voltage current sinks, and Renesas' patented BroadLED™ digital current regulation technology, which enables the use of loosely binned LED arrays for lower BOM cost.

The iW7019 also incorporates comprehensive dimming control, including both head and tail-mode PWM dimming to reduce motion blur; 0% to 100%, 12-bit PWM dimming to improve contrast ratio; 8-bit analog dimming; single direct PWM dimming with phase shift; and hybrid dimming. The comprehensive dimming modes enable precise control of the PWM output position and duty cycle, providing maximum flexibility to support both patterned retarder and shutter glass 3D TV technologies, as well as 2D TV with just one IC.