Skip to main content
Renesas Electronics Corporation
90A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Master or Individual Temperature Monitors

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFN
Pkg. Code:LIP
Lead Count (#):39
Pkg. Dimensions (mm):6.0 x 5.0 x 0.76
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
RoHS (ISL99392FRZ-TR5935)Download
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)39
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Bias Voltage Range (V)3.135 - 3.465
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Input Voltage (Max) (V)16
Input Voltage (Min) (V)3
Length (mm)6
MOQ3000
Output Current (Max) [Rail 1] (A)90
Parametric CategorySmart Power Stages
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 5.0 x 0.76
Pkg. TypePQFN
Qualification LevelStandard
Switching Frequency (KHz)1.25 - 1.25
Thickness (mm)0.76
Width (mm)5

Description

The ISL99392R5935 and ISL99392BR5935 are 90A Smart Power Stages (SPS) that are compatible with Renesas ISL68/69xxx Digital Multiphase (DMP) controllers and phase doublers (ISL6617A), respectively. The ISL99392R5935 and ISL99392BR5935 offer best-in-class current sense accuracy over line, load, and temperature. When combined with a Renesas digital PWM controller (or doubler), these devices enable precision system level power management and best-in-class transient response for load-line based regulators. In addition to the common master TOUT signal to the DMP, the individual phase Temperature Reporting (TREF) supports thermal management and N+1 redundancy system management. The ISL99392R5935 and ISL99392BR5935 simplify design by eliminating typical DCR sensing networks and associated thermal compensation components. The thermally enhanced 5x6 package enables high density designs.

The ISL99392R5935 features the Renesas tri-state PWM input that works with the Renesas ISL682xx/ISL692xx digital multiphase PWM controllers to provide a robust solution in event of abnormal operating conditions. The ISL99392R5935 and ISL99392BR5935 also improve system performance and reliability with integrated fault protection, including HFET overcurrent, HFET shorted, Smart Reverse Overcurrent (SROCP), Over-Temperature (OTP), and VCC Undervoltage Lockout (UVLO).