| CAD Model: | View CAD Model |
| Pkg. Type: | PQFN |
| Pkg. Code: | LIP |
| Lead Count (#): | 39 |
| Pkg. Dimensions (mm): | 6.0 x 5.0 x 0.76 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Exempt |
| RoHS (ISL99392BFRZ-TR5935) | Download |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 39 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Bias Voltage Range (V) | 4.75 - 5.25 |
| Pb (Lead) Free | Exempt |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Input Voltage (Max) (V) | 16 |
| Input Voltage (Min) (V) | 3 |
| Length (mm) | 6 |
| MOQ | 3000 |
| Output Current (Max) [Rail 1] (A) | 90 |
| Parametric Category | Smart Power Stages |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 6.0 x 5.0 x 0.76 |
| Pkg. Type | PQFN |
| Qualification Level | Standard |
| Switching Frequency (KHz) | 1.25 - 1.25 |
| Thickness (mm) | 0.76 |
| Width (mm) | 5 |
The ISL99392R5935 and ISL99392BR5935 are 90A Smart Power Stages (SPS) that are compatible with Renesas ISL68/69xxx Digital Multiphase (DMP) controllers and phase doublers (ISL6617A), respectively. The ISL99392R5935 and ISL99392BR5935 offer best-in-class current sense accuracy over line, load, and temperature. When combined with a Renesas digital PWM controller (or doubler), these devices enable precision system level power management and best-in-class transient response for load-line based regulators. In addition to the common master TOUT signal to the DMP, the individual phase Temperature Reporting (TREF) supports thermal management and N+1 redundancy system management. The ISL99392R5935 and ISL99392BR5935 simplify design by eliminating typical DCR sensing networks and associated thermal compensation components. The thermally enhanced 5x6 package enables high density designs.
The ISL99392R5935 features the Renesas tri-state PWM input that works with the Renesas ISL682xx/ISL692xx digital multiphase PWM controllers to provide a robust solution in event of abnormal operating conditions. The ISL99392R5935 and ISL99392BR5935 also improve system performance and reliability with integrated fault protection, including HFET overcurrent, HFET shorted, Smart Reverse Overcurrent (SROCP), Over-Temperature (OTP), and VCC Undervoltage Lockout (UVLO).