Skip to main content
Renesas Electronics Corporation
80A Smart Power Stage (SPS) Module with Integrated High Accuracy Current and Temperature Monitors

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFN
Pkg. Code:LIN
Lead Count (#):39
Pkg. Dimensions (mm):6.0 x 5.0 x 0.76
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeExempt
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (ISL99380BFRZ-TR5935)Download

Product Attributes

Lead Count (#)39
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Bias Voltage Range (V)4.75 - 5.25
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Assembly LocationMALAYSIA, THAILAND
Input Voltage (Max) (V)16
Input Voltage (Min) (V)3
Length (mm)6
MOQ3000
Output Current (Max) [Rail 1] (A)80
Parametric CategorySmart Power Stages
Pitch (mm)0.5
Pkg. Dimensions (mm)6.0 x 5.0 x 0.76
Pkg. TypePQFN
Qualification LevelStandard
Switching Frequency (KHz)1.25 - 1.25
Temp. Range (°C)-40 to +125°C
Thickness (mm)0.76
Wafer Fab LocationTAIWAN
Width (mm)5

Description

The ISL99380R5935 and ISL99380BR5935 are 80A Smart Power Stages (SPS) that are compatible with Renesas ISL68/69xxx Digital Multiphase (DMP) controllers and phase doublers (ISL6617A), respectively. The ISL99380R5935 and ISL99380BR5935 offer best-in-class current sense accuracy over line, load, and temperature. When combined with a Renesas Digital PWM controller, these devices enable precision system level power management and best-in-class transient response for loadline based regulators. These devices simplify design by eliminating typical DCR sensing networks and associated thermal compensation components. The thermally enhanced 5x6 package enables high density designs.

The ISL99380R5935 and ISL99380BR5935 feature the Renesas tri-state PWM input that works with Renesas multiphase PWM controllers and phase doublers to provide a robust solution in the event of abnormal operating conditions. The ISL99380R5935 and ISL99380BR5935 also improve system performance and reliability with integrated fault protection, including HFET overcurrent, shorted HFETs, Smart Reverse Overcurrent (SROCP), Over-Temperature (OTP), and VCC Undervoltage Lockout (UVLO).