Skip to main content
Renesas Electronics Corporation
DrMOS (Driver + FET)

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LDF
Lead Count (#):24
Pkg. Dimensions (mm):5.0 x 3.5 x 1.10
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeExempt
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeQFN
Bias Voltage Range (V)4.75 - 5.25
Input Voltage (Max) (V)25
Lead Count (#)24
Length (mm)5
MOQ3000
Moisture Sensitivity Level (MSL)1
Output Current (Max) [Rail 1] (A)35
PWM Level5V 3-State
Pb (Lead) FreeExempt
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)5.0 x 3.5 x 1.10
Qualification LevelStandard
Switching Frequency (KHz)2 - 2
Temp. Range (°C)0 to +70°C
Thickness (mm)1.1
Width (mm)3.5

Description

Support is limited to customers who have already adopted these products.

The ISL99125B and ISL99135B are high-performance DrMOS power modules designed for high-frequency power conversion. By combining a high-performance FET driver and MOSFETs in an advanced package, high-density DC/DC converters may be created. Combined with an Intersil PWM controller, a complete voltage regulator solution can be created with reduced external components and minimum overall PCB real estate. The ISL99125B and ISL99135B feature a three-state PWM input that, working together with Intersil’s 5V PWM controllers (such as ISL6398, ISL9585x, ISL637x, ISL633x, ISL636x, and ISL68201), will provide a robust solution in the event of abnormal operating conditions. The ISL99125B, ISL99135B support high-efficiency operations not only at heavy loads, but also at light loads via its diode emulation capability. Diode emulation can be disabled for those applications where variable frequency operation is not desired at light loads. ISL99125B, ISL99135B also feature very low shutdown supply current (3μA) to ensure the low power consumption, especially designed for IMVP8 PS4 shutdown operation.